Installation Guide for ADI OtoSense SMS Installation and Web User Guide

OtoSense SMS Installation Guide

Thank you for choosing Smart Motor Sensor (SMS) from Analog Devices. SMS is a device that performs predictive maintenance on low voltage electric motors.

Predictive maintenance is the ideal approach to ascertain a machine’s running condition and estimate when the equipment might require servicing. This approach saves time, costs, and boosts the safety of maintenance and regular workers.

The SMS solution consists of the following components:

  • The Smart Motor Sensor device, or hardware
  • Expert fault prediction software hosted on the OtoSense Server
  • Mobile and web app: configuration and access to dashboard

This manual acts as an installation and configuration guide for SMS. Read this manual carefully and perform the steps in sequence specified herein.

Introduction

Important Information The SMS works with:

  • Three-phase squirrel cage induction electric motors
  • With frames up to 450 (IEC 600034) or 500 (NEMA MG1)
  • Whose power range varies from 0.37 kW to 500 kW, or 0,5 to 700HP
  • Driven directly to line (DOL), by frequency inverter (VFD), soft starter, star-triangle drive, or by any other driving device.

View the full version of the ADI OtoSense SMS Installation and Web User Guide on Manula below.