Technical Information

Technical Specifications, Requirements, and Compatibility Information

Specifications and Requirements

ADI OtoSense SMS is designed from end to end with industry-best security protocols and controls, which ensure that SMS data and insights maintain their accuracy and precision, are reliably processed and transmitted with no interruptions, and are always and only accessible by authorized OtoSense SMS users.

Motor Compatibility

The Smart Motor Sensor (SMS) works with:

  • 3-phase squirrel cage induction motor
  • Standard low voltage IEC and NEMA motors
  • Frames up to 450 (IEC 60034) or 500 (NEMA MG1) with power range from 0.37 kW to 500 kW or from 0.5 hp to 700 hp
  • Motors driven by any type of device (direct-on-line (DOL), variable frequency drive (VFD), soft starter, or star-delta)
Specifications

Physical Characteristics
Attribute Value
Weight 0.5 kg
Case material ABS
Mounting Cooling fins
Battery type 4 × replaceable AA lithium batteries

Vibration Measurement
Attribute Value
Amplitude range ±40 g
Frequency range 1 Hz to 3.1 kHz
Data format Waveform, FFT, rms
2-axis vibration Axial and radial

Wireless Communication
Attribute Value
Network standard Wi-Fi b/g/n
Radio standard IEEE 802.11 b/g/n
Frequency 2.4 GHz
Range (nominal) >50 m
Requirements

Network
Requirement Details
Network Dedicated 2.4GHz network (5GHz networks not supported)
Security WEP, WPA, or WPA2
Signal strength Greater than -60dB
Ports Port 8883 and HTTPS port (port 443) must be open.

Environment
Condition Details
Operation –40 ̊C to +60 ̊C
Storage 50 ̊C maximum to avoid energy leakage from lithium batteries

App
Device Minimum Requirement
iPhone iOS 13 or later
iPad iPadOS 13 or later
Android phone or tablet Android 6.0 (Marshmallow) or later

Identified Fault Types

Sensing Interpretation at its Best

ADI OtoSense SMS is designed from end to end with industry-best security protocols and controls, which ensure that SMS data and insights maintain their accuracy and precision, are reliably processed and transmitted with no interruptions, and are always and only accessible by authorized OtoSense SMS users.

Security

Secure by Design, End to End

ADI OtoSense SMS is designed from end to end with industry-best security protocols and controls, which ensure that SMS data and insights maintain their accuracy and precision, are reliably processed and transmitted with no interruptions, and are always and only accessible by authorized OtoSense SMS users.

Decorative photo of OtoSense product with a smartphone

FAQs

Frequently Asked Questions

Have questions about ADI OtoSense? Explore our FAQs to learn more about the platform and capabilities. For personalized assistance or to begin your ADI OtoSense journey, please contact us for tailored support and next steps.

Success Stories

Trusted by Experts

Explore transformative success stories from across industries. Witness how businesses have leveraged ADI Otosense to achieve remarkable efficiency gains, reduce downtime, and enhance decision-making, inspiring you to explore the possibilities within your own operations.

Photo of ice cream cones being manufactured
Food & Beverage

"By leveraging ADI OtoSense, we've seen up to a 30% reduction in downtime, directly translating to increased production efficiency and sustained product quality across the board."

An Engineer in the Food & Beverage Industry
Image of an auto manufacturing process
Automotive

"With ADI OtoSense, our automotive production lines have achieved a 25% improvement in operational efficiency, significantly lowering the risk of costly production delays and maintaining our commitment to quality."

An Engineer in the Automotive Industry
Photo of a rotating machine
Paper & Pulp

"Implementing ADI OtoSense has resulted in specific instances over 20% decrease in unplanned maintenance activities, ensuring our machinery's longevity and enabling us to meet production targets more consistently than ever before."

An Engineer in the Paper & Pulp Manufacturing Industry

Let's Transform Your Operations

Reach out to discover how ADI Otosense can transform your operations. It's not just about partnering with a solution provider; it's about embarking on a journey toward operational excellence and innovation. Let's explore this path together – your future in manufacturing starts here.