Introduction
The ADI OtoSenseTM Smart Motor Sensor (SMS) performs predictive maintenance on low-voltage 3-phase induction motors. It is a complete, easy-to-setup hardware and software solution that uses advanced sensors and AI-based data analysis to:
- Provide round-the-clock condition-based monitoring
- Deliver electrical, mechanical, and thermal health diagnostics with severity levels
- Recommend solutions for identified issues
Benefits
The SMS device translates the collected data into actionable insights. Here are the some of the benefits of using the SMS device:
- Non-intrusive Installation: The SMS device can be attached to active motors, ensuring continuous operation.
- Enhanced Plant Efficiency: The SMS device monitors the health of a motor’s components and sends alerts about anomalies and degradation that can lead to faults, enabling efficient maintenance planning and reducing unexpected breakdowns.
- Secure Motor Data: The SMS device safely stores all the motor data on the ADI OtoSenseTM Server, preventing data loss during power outages.
- Better Inventory Management: The SMS device assists in identifying the required spare components, thereby assisting in minimizing surplus inventory and expenditure.
- Reduced Maintenance Costs: The SMS device helps extend motor life by providing maintenance insights that reduce repair costs and downtime.
View the full version of this resource to read more.