Combining real-time data from ADI OtoSense™ Smart Motor Sensors with AI-driven machine learning cloud-based analytics, the ADI OtoSense™ SMS Cloud platform provides unparalleled insight into assetsʼ operating conditions and maintenance needs. Thanks to proprietary ADI OtoSense™ predictive maintenance analytics, you can identify and remediate faults before they affect motor operation.
- ADI OtoSense™ Smart Motor Sensors are equipped with five Analog Devices best-in-class sensors that monitor both motor and environmental conditions.
- Smart Motor Sensors are non-intrusive, and can be affixed to motors that are currently in use, avoiding downtime.
- Sensors can analyze data from low-voltage (<1000V) 3-phase induction motors with a motor shaft height of 90 to 400, corresponding to a rated power ranging between 0.37 and 500kW, including almost all IEC and NEMA motors.
- Smart Motor Sensors provide vibration, temperature, and magnetic field data with high degrees of precision and accuracy.